??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS M30T4M2-PPC30G-S04G
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M30T4M2-PPC30G-S04G
VERF
Availability
Available
BC
Order code
BCS007L
TC
Product identifier
BCS M30T4M2-PPC30G-S04G
PX
Product view
44717_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor with contact
W
Weight
0.121 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 30 x 86.5 mm, Series = M30, Thread (A) = M30x1.5, Installation = non-flush, Connection = Connector, M12x1-Male, 4-pin, Switching output = PNP NO/NC programmable, Switching frequency = 100 Hz, Range = 1...30 mm, Sensitivity = Switching distance adjustable, Housing material = 1.4301 stainless steel, Material sensing surface = PTFE, Ambient temperature = -30...70 °C, Operating voltage Ub = 10...35 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP66
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.